Home Page
1180
P.D.
L
O.D.
3/4
14-1/2° AND 20° PRESSURE ANGLE
Spur Gear Stock - 48 & 32 Pitch
Pitch
L
Minimum
Usable
Length
C
Shank
Diameter
O.D.
P.D.
14-1/2° P.A.
20° P.A.
No.
of
Teeth
MATERIAL: Steel
Catalog Number
A 1C29-Y48014
A 1C29-Y48016
A 1C29-Y48020
A 1C29-Y48022
A 1C29-Y48026
A 1C29-Y48030
A 1C29-Y48032
A 1C29-Y48040
A 1C29-Y48044
A 1C29-Y48048
A 1C29-Y48052
A 1C29-Y48056
A 1C29-Y48060
A 1C29-Y48064
A 1C29-Y48072
A 1C29-Y48080
A 1C29-Y48096
A 1C29-Y48100
A 1C29-Y48108
A 1C29-Y48120
A 1C29-Y32016
A 1C29-Y32018
A 1C29-Y32020
A 1C29-Y32022
A 1C29-Y32024
A 1C29-Y32032
A 1C29-Y32036
A 1C29-Y32038
A 1C29-Y32040
A 1C29-Y32044
A 1C29-Y32048
A 1C29-Y32054
A 1C29-Y32060
A 1C29-Y32064
A 1C29-Y32072
A 1C29-Y32080
A 1C29-Y32084
A 1C29-Y32096
14
16
20
22
26
30
32
40
44
48
52
56
60
64
72
80
96
100
108
120
16
18
20
22
24
32
36
38
40
44
48
54
60
64
72
80
84
96
0.292
0.333
0.417
0.458
0.542
0.625
0.667
0.833
0.917
1.000
1.083
1.167
1.250
1.333
1.500
1.667
2.000
2.083
2.250
2.500
0.500
0.563
0.625
0.688
0.750
1.000
1.125
1.188
1.250
1.375
1.500
1.688
1.875
2.000
2.250
2.500
2.625
3.000
0.333
0.375
0.458
0.500
0.583
0.667
0.708
0.875
0.958
1.042
1.125
1.208
1.292
1.375
1.542
1.708
2.042
2.125
2.292
2.542
0.563
0.625
0.688
0.750
0.813
1.063
1.188
1.250
1.313
1.438
1.563
1.750
1.938
2.063
2.313
2.563
2.688
3.063
7/32
1/4
3/8
3/8
1/2
1/2
3/4
1/4
3/8
3/8
1/2
1/2
3/4
A 1C29-N48014
A 1C29-N48016
A 1C29-N48020
A 1C29-N48022
A 1C29-N48026
A 1C29-N48030
A 1C29-N48032
A 1C29-N48040
A 1C29-N48044
A 1C29-N48048
A 1C29-N48052
A 1C29-N48056
A 1C29-N48060
A 1C29-N48064
A 1C29-N48072
A 1C29-N48080
A 1C29-N48096
A 1C29-N48100
A 1C29-N48108
A 1C29-N48120
A 1C29-N32016
A 1C29-N32018
A 1C29-N32020
A 1C29-N32022
A 1C29-N32024
A 1C29-N32032
A 1C29-N32036
A 1C29-N32038
A 1C29-N32040
A 1C29-N32044
A 1C29-N32048
A 1C29-N32054
A 1C29-N32060
A 1C29-N32064
A 1C29-N32072
A 1C29-N32080
A 1C29-N32084
A 1C29-N32096
3
3
3
6
6
8
8
3
3
6
6
8
8
48
32