Steel
Steel
14-1/2° Pressure Angle
No.
of
Teeth
24 PITCH
.250
.292
.333
.375
.417
.458
.500
.583
.625
.667
.750
.833
1.000
.333
.375
.417
.458
.500
.542
.583
.667
.708
.750
.833
.917
1.083
A 1C 9-Y24008
A 1C 9-Y24009
A 1C 9-Y24010
A 1C 9-Y24011
A 1C 9-Y24012
A 1C 9-Y24014
A 1C 9-Y24015
A 1C 9-Y24016
A 1C 9-Y24018
A 1B 9-N24006
A 1B 9-N24007
A 1B 9-N24008
A 1B 9-N24009
A 1B 9-N24010
A 1B 9-N24011
A 1B 9-N24012
A 1B 9-N24014
A 1B 9-N24015
A 1B 9-N24016
A 1B 9-N24018
A 1B 9-N24020
A 1B 9-N24024
6
7
8
9
10
11
12
14
15
16
18
20
24
A 1B 9-Y24008
A 1B 9-Y24009
A 1B 9-Y24010
A 1B 9-Y24011
A 1B 9-Y24012
A 1B 9-Y24014
A 1B 9-Y24016
A 1B 9-Y24018
A 1C 9-N24006
A 1C 9-N24007
A 1C 9-N24008
A 1C 9-N24009
A 1C 9-N24010
A 1C 9-N24011
A 1C 9-N24012
A 1C 9-N24014
A 1C 9-N24015
A 1C 9-N24016
A 1C 9-N24018
A 1C 9-N24020
P.D.
O.D.
Brass
Brass
20° Pressure Angle
BRASS & STEEL
EXTRUDED
14-1/2° & 20° PRESSURE ANGLE
Pinion Wire - 32 & 24 Pitch
A 1C 9-N32006
A 1C 9-N32008
A 1C 9-N32009
A 1C 9-N32010
A 1C 9-N32011
A 1C 9-N32012
A 1C 9-N32013
A 1C 9-N32014
A 1C 9-N32016
A 1C 9-N32018
A 1C 9-N32020
A 1C 9-N32022
A 1C 9-N32024
A 1C 9-Y32006
A 1C 9-Y32008
A 1C 9-Y32009
A 1C 9-Y32010
A 1C 9-Y32011
A 1C 9-Y32012
A 1C 9-Y32013
A 1C 9-Y32014
A 1C 9-Y32015
A 1C 9-Y32016
A 1C 9-Y32018
A 1C 9-Y32020
A 1C 9-Y32022
A 1C 9-Y32024
A 1B 9-Y32006
A 1B 9-Y32008
A 1B 9-Y32009
A 1B 9-Y32010
A 1B 9-Y32011
A 1B 9-Y32012
A 1B 9-Y32013
A 1B 9-Y32014
A 1B 9-Y32015
A 1B 9-Y32016
A 1B 9-Y32018
A 1B 9-Y32020
A 1B 9-Y32024
14-1/2° Pressure Angle
20° Pressure Angle
No.
of
Teeth
.188
.250
.281
.313
.344
.375
.406
.438
.469
.500
.563
.625
.688
.750
.875
1.000
6
8
9
10
11
12
13
14
15
16
18
20
22
24
28
32
A 1B 9-N32006
A 1B 9-N32008
A 1B 9-N32009
A 1B 9-N32010
A 1B 9-N32011
A 1B 9-N32012
A 1B 9-N32013
A 1B 9-N32014
A 1B 9-N32015
A 1B 9-N32016
A 1B 9-N32018
A 1B 9-N32020
A 1B 9-N32022
A 1B 9-N32024
A 1B 9-N32028
A 1B 9-N32032
Brass
Steel
Brass
Steel
.250
.313
.344
.375
.406
.438
.469
.500
.531
.563
.625
.688
.750
.813
.938
1.063
P.D.
O.D.
Catalog Number
Catalog Number
32 PITCH
Supplied in random lengths.
Priced Per Foot.
Supplied in random lengths.
Priced Per Foot.
1-179 REV 7-8-05 JC