1-177 REV: 5-24-06 JC
A 1C 9-Y64008
A 1C 9-Y64009
A 1C 9-Y64010
A 1C 9-Y64011
A 1C 9-Y64012
A 1C 9-Y64014
A 1C 9-Y64015
A 1C 9-Y64016
A 1C 9-Y64018
A 1C 9-Y64020
Pinion Wire - 64 Pitch
EXTRUDED
14-1/2° AND 20° PRESSURE ANGLE
BRASS AND STEEL
A 1B 9-N64010
A 1B 9-N64011
A 1B 9-N64012
A 1B 9-N64013
A 1B 9-N64014
A 1B 9-N64015
A 1B 9-N64016
A 1B 9-N64020
A 1B 9-N64025
A 1B 9-N64026
A 1B 9-N64036
A 1B 9-N64048
A 1B 9-N64060
Steel
Steel
14 1/2° Pressure Angle
20° Pressure Angle
Catalog Number
No.
of
TeethP.D.
O.D.
Brass
Brass
.156
.172
.188
.203
.219
.234
.250
.266
.281
.313
.344
.359
.391
.406
.422
.438
.500
.563
.594
.781
.969
.125
.141
.156
.172
.188
.203
.219
.234
.250
.281
.313
.328
.359
.375
.391
.406
.469
.531
.563
.750
.938
8
9
1011
12
13
14
15
16
18
20
21
23
24
25
26
30
34
36
48
60
A 1B 9-Y64008
A 1B 9-Y64009
A 1B 9-Y64010
A 1B 9-Y64011
A 1B 9-Y64012
A 1B 9-Y64013
A 1B 9-Y64014
A 1B 9-Y64015
A 1B 9-Y64016
A 1B 9-Y64018
A 1B 9-Y64020
A 1B 9-Y64021
A 1B 9-Y64023
A 1B 9-Y64024
A 1B 9-Y64030
A 1B 9-Y64034
A 1B 9-Y64036
A 1B 9-Y64048
A 1B 9-Y64060
A 1C 9-N64008
A 1C 9-N64010
A 1C 9-N64011
A 1C 9-N64014
A 1C 9-N64016
A 1C 9-N64018
A 1C 9-N64020
Supplied in random lengths.
Priced Per Foot.