AGMA Q10
20° PRESSURE ANGLE
.1873 BORE
STYLE B
STYLE C
5/32
.500
1/8
P.D.
3/8
O.D.
7/32
.500
1/32
P.D. 3/8
1/2
1/8
.040
SUB
DRILL
#4-40
SET SCREW
.040
SUB
DRILL
.040
SUB
DRILL
#4-40
SET SCREW
#4-40
SET SCREW
*.1873+.0005
-.0000
*.3750+.0003
-.0000
*.1873+.0005
-.0000
*.1873+.0005
-.0000
*.3750+.0003
-.0000
*.3750+.0003
-.0000
O.D.
1/8
* CONCENTRIC
WITHIN .0003
.370
5/32
.500
STYLE A
Precision
Component
.458
.500
.521
.542
.667
.875
.4167
.4583
.4792
.5000
.6250
.8333
20
22
23
24
30
40
S1F74Z-C048S020
S1F74Z-C048S022
S1F74Z-C048S023
S1F74Z-C048S024
S1F74Z-C048S030
S1F74Z-C048S040
S1F94Z-B048S020
S1F94Z-B048S022
S1F94Z-B048S023
S1F94Z-B048S024
S1F94Z-B048S030
S1F94Z-B048S040
S1F74Z-A048S020
S1F74Z-A048S022
S1F74Z-A048S023
S1F74Z-A048S024
S1F74Z-A048S030
S1F74Z-A048S040
MATERIAL: 303 Stainless Steel
STYLE A
STYLE B
STYLE C
P.D.
O.D.
Catalog Number
Cluster Gears & Hubs 48 Pitch
No. of
Teeth
D
D
Available on special order: Teeth not listed, different pitch, bore size and passivation.
DHob cuts thru .3750 mounting diameter.
NOTE: See S1268Z- series in the part number index for hubless gears
that can be mounted on these cluster gears and hubs.
1-175 REV 8-9-05 JC