AGMA Q10
20° PRESSURE ANGLE
.1873 BORE
STYLE B
STYLE C
5/32
.500
1/8
P.D.
3/8
O.D.
7/32
.500
1/32
P.D. 3/8
1/2
1/8
.040
SUB
DRILL
#4-40
SET SCREW
.040
SUB
DRILL
.040
SUB
DRILL
#4-40
SET SCREW
#4-40
SET SCREW
*.1873+.0005
-.0000
*.3750+.0003
-.0000
*.1873+.0005
-.0000
*.1873+.0005
-.0000
*.3750+.0003
-.0000
*.3750+.0003
-.0000
O.D.
1/8
* CONCENTRIC
WITHIN .0003
.370
5/32
.500
STYLE A
Precision
Component
S1F94Z-B072S030
S1F94Z-B072S033
S1F94Z-B072S035
S1F94Z-B072S038
S1F94Z-B072S040
S1F94Z-B072S050
S1F94Z-B072S060
S1F74Z-C072S030
S1F74Z-C072S033
S1F74Z-C072S035
S1F74Z-C072S038
S1F74Z-C072S040
S1F74Z-C072S050
S1F74Z-C072S060
Cluster Gears & Hubs - 72 Pitch
MATERIAL: 303 Stainless Steel
STYLE A
STYLE B
STYLE C
P.D.
O.D.
30
33
35
38
40
50
60
.444
.486
.514
.556
.583
.722
.861
.4167
.4583
.4861
.5278
.5555
.6944
.8333
Catalog Number
S1F74Z-A072S030
S1F74Z-A072S033
S1F74Z-A072S035
S1F74Z-A072S038
S1F74Z-A072S040
S1F74Z-A072S050
S1F74Z-A072S060
No. of
Teeth
Available on special order: Teeth not listed, different pitch, bore size and passivation.
NOTE: See S1268Z- series in the part number index for hubless gears
that can be mounted on these cluster gears and hubs.
1-171 REV 8-9-05 JC
Prev Page