Home Page
1161
.1248 (1/8)
3
.1873 (3/16)
4
.2498 (1/4)
6
.104 FACE
1/8, 3/16 & 1/4 BORES
S 9 7 1 A - Z
P
CATALOG NUMBER DESIGNATION:
No.
of
Teeth
20° PRESSURE ANGLE
Hub Style*
AGMA Q10
Code
Size
Dia.
Code
Dia.
Code
Pin Type
Clamp Type
H
C
B Bore
Selection
3
4
6
.1248 (1/8)
.1873 (3/16)
.2498 (1/4)
2
4
6
.312
.375
.437
3
5
7
.187
.250
.312
Pin Type
2, 4 or 6
Clamp Type
3, 5 or 7
303 Stainless Steel
2024 Aluminum
A
T4 or T351 Alloy
Anodized before cutting
B Bore Code
Hub Style Code (See below)
Material Code Gears
* Two style codes available per bore size.
Available on special order: 14-1/2° pressure angle, teeth not listed, different bore size, passivation for stainless steel.
PIN TYPE
CLAMP TYPE
Precision
Component
S9713A-Z3J084-P is a Stainless Steel Clamp
Type Mini-Lash Gear with 84 Teeth and .1248 Bore.
Mini-Lash Gears - 120 Pitch
0.5000
0.5417
0.5833
0.6000
0.6250
0.6667
0.7000
0.7083
0.7500
0.7917
0.8000
0.8333
0.8750
0.9167
0.9583
1.0000
1.0417
1.0833
1.1000
1.1250
1.1667
1.2000
1.2083
1.2333
60
65
70
72
75
80
84
85
90
95
96
100
105
110
115
120
125
130
132
135
140
144
145
148
0.517
0.558
0.600
0.617
0.642
0.683
0.717
0.725
0.767
0.808
0.817
0.850
0.892
0.933
0.975
1.017
1.058
1.100
1.117
1.142
1.183
1.217
1.225
1.250
HUBS: 303 Stainless Steel
SPRINGS: Torsion Type
Example:
No.
of
Teeth
P.D.
O.D.
J