Home Page
1170
AGMA Q10
20° PRESSURE ANGLE
.1873 BORE
STYLE B
STYLE C
STYLE A
Precision
Component
S1F74Z-C080S035
S1F74Z-C080S040
S1F74Z-C080S050
S1F74Z-C080S060
S1F94Z-B080S035
S1F94Z-B080S040
S1F94Z-B080S050
S1F94Z-B080S060
Cluster Gears & Hubs 80 Pitch
MATERIAL: 303 Stainless Steel
STYLE A
STYLE B
STYLE C
P.D.
O.D.
35
40
50
60
.4625
.5250
.6500
.7750
.4375
.5000
.6250
.7500
Catalog Number
S1F74Z-A080S035
S1F74Z-A080S040
S1F74Z-A080S050
S1F74Z-A080S060
Available on special order: Teeth not listed, different pitch and bore size, passivation.
No. of
Teeth
NOTE: See S1268Z- series in the part number index for hubless gears
that can be mounted on these cluster gears and hubs.