Home Page
1140
A 1N 2-Y16016
A 1N 2-Y16030
A 1N 2-Y16034
A 1N 2-Y16076
A 1N 2-Y16080
A 1N 2-N16012
A 1N 2-N16020
A 1N 2-N16030
A 1N 2-N16036
A 1N 2-N16042
O.D. P.D.
C
D
B
5/16
19/64
33/64
1/4*
1/4*
3/4
1
1
7/8
7/8
1/4
1/4
23/64
1/2
1/2
14-1/2° & 20° PRESSURE ANGLE
P.D.
16
30
34
76
80
1.000
1.875
2.125
4.750
5.000
1.13
2.00
2.25
4.88
5.13
3/8
P.D.
O.D.
Ref.
B
Bore
D
Hub
Proj.
C
Hub
Dia.
F
Face
Width
No.
of
Teeth
D
Hub
Proj.
C
Hub
Dia.
F
Face
Width
12
20
30
36
42
.750
1.250
1.875
2.250
2.625
.88
1.38
2.00
2.38
2.75
.22
.30
.87
.32
.62
1/4
1/2
63/64
3/8
13/32
7/16
7/8
1-5/8
3/4
1-3/8
1/32
1/2
1/2
3/8
1/4
O.D.
Ref.
B
Bore
14-1/2
° PRESSURE ANGLE
20
° PRESSURE ANGLE
Catalog Number
No.
of
Teeth
Catalog Number
MATERIAL: Nylon 101
MATERIAL: Nylon 101
Has 1/8 wide keyway and recessed web.
Has three 3/16 diameter holes on a 21/32 diameter bolt circle.
Has .10 wide recess 9/32 deep on tooth side.
Available only in glass filled acetal material.
Has a 1/4 extension on each side and has spoked web.
*
**
*
§
§
*
D
D
D
Molded Spur Gears - 16 Pitch
F
**