Home Page
1139
3/8 & 1/2 BORES
AGMA Q9
FEATURES:
Self-lubricating
Quiet operation
Precision hobbed & machined
Integral metal core
Dimensionally stable against moisture
High torque transmission
FW
±.005
NEW
Precision
Component
Lightweight
Shock-absorbent
Noncorrodible
D
B
+.0005
-.0000
20° PRESSURE ANGLE
B, Bore Size
.3748
*.4998
Face Width
.375
.500
S 1 2 Z - 0 1 6 P C
No.
of
Teeth
P.D.
O.D.
1.375
1.625
1.875
2.000
2.125
2.375
1.2500
1.5000
1.7500
1.8750
2.0000
2.2500
20
24
28
30
32
36
No.
of
Teeth
C
E
B
8
CATALOG NUMBER DESIGNATION:
Hubless Composite Spur Gears - 16 Pitch
MATERIAL: Gear- Cast Nylon 12 (PA12G)
Knurled Core - 303 Stainless Steel
Example:
S12C8Z-016PC032 is a .375 Face, .3748 Bore, 16 Pitch Hubless Spur Gear with 32 Teeth.
NOTE: Other face widths, number of teeth, bore diameters and carbon steel core
available on special order.
See pages 1-6 thru 1-8 for technical data on Power-Core material.
3/8 & 1/2 FACES
D
Core
Dia.
.630
.984
.984
1.181
1.181
1.378
* Only available with 24 to 36 teeth