Home Page
1121
S1VS24-014F2016
S1VS24-015F2016
S1VS24-016F2016
S1VS24-018F2016
S1VS24-020F1516
S1VS24-024F1516
S1VS24-025F1516
S1VS24-028F1516
S1VS24-030F1516
S1VS24-032F1516
S1VS24-036F1516
S1VS24-040F1516
S1VS24-045F1524
S1VS24-048F1524
S1VS24-050F1524
S1VS24-056F1524
S1VS24-060F1524
S1VS24-064F1524
S1VS24-070F1524
S1VS24-072F1524
S1VS24-080F1524
S1VS24-090F1524
S1VS24-100F1524
0.5833
0.6250
0.6667
0.7500
0.8333
1.0000
1.0417
1.1667
1.2500
1.3333
1.5000
1.6667
1.8750
2.0000
2.0833
2.3333
2.5000
2.6667
2.9167
3.0000
3.3333
3.7500
4.1667
0.667
0.708
0.750
0.833
0.917
1.083
1.125
1.250
1.333
1.417
1.583
1.750
1.958
2.083
2.167
2.417
2.583
2.750
3.000
3.083
3.417
3.833
4.250
B
Bore
+.0005
-.0000
O.D.
P.D.
No.
of
Teeth
Fig.
No.
Catalog Number
F
E
C
T
D
Hub
Clear.
Rad.
1
2
14
15
16
18
20
24
25
28
30
32
36
40
45
48
50
56
60
64
70
72
80
90
100
.2498
.2498
.3747
.313
.236
.236
1.000
.630
.787
.669
.669
.945
.394
.394
.551
#2-56
#2-56
#6-32
.445
.445
.551
Fairloc® hubs require controlled shaft tolerances.
Suggested clearance fit between the bore and the shaft is .0001/.0008.
MATERIAL: 303 Stainless Steel
20° PRESSURE ANGLE
AGMA Q10
.236 & .313 FACE WIDTH
Fairloc® Hub Gears - 24 Pitch
NOTE: Socket Head Cap Screw Supplied.
Fig. 2
Fig. 1
E
D
F
B
O.D.
P.D.
C
T
E
D
F
B
O.D.
P.D.
C
T
Precision
Component