Home Page
199
2024 Aluminum *
Anodized
Catalog Number
No.
of
Teeth
P.D.
O.D.
* T4 or T351 Aluminum Alloy, anodized before cutting.
Available on special order: 14-1/2° P.A., teeth not listed, different bore size and/or material,
passivation for stainless steel.
303 Stainless Steel
AGMA Q10
20° PRESSURE ANGLE
1/8 FACE
1/4 BORE
Precision
Component
SUB
DRILL
O.D.
P.D.
.125
.375
1/8
#6-32
.500
.2498+.0005
-.0000
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
-032S014
-032S018
-032S020
-032S024
-032S026
-032S028
-032S030
-032S032
-032S036
-032S040
-032S042
-032S048
-032S050
-032S054
-032S056
-032S060
-032S064
-032S070
-032S072
-032S075
-032S076
-032S080
-032S088
-032S090
-032S096
-032S100
-032S110
-032S120
-032S124
-032S130
-032A014
-032A018
-032A020
-032A024
-032A026
-032A028
-032A030
-032A032
-032A036
-032A040
-032A042
-032A048
-032A050
-032A054
-032A056
-032A060
-032A064
-032A070
-032A072
-032A075
-032A076
-032A080
-032A088
-032A090
-032A096
-032A100
-032A110
-032A120
-032A124
-032A130
0.4375
0.5625
0.6250
0.7500
0.8125
0.8750
0.9375
1.0000
1.1250
1.2500
1.3125
1.5000
1.5625
1.6875
1.7500
1.8750
2.0000
2.1875
2.2500
2.3438
2.3750
2.5000
2.7500
2.8125
3.0000
3.1250
3.4375
3.7500
3.8750
4.0625
0.500
0.625
0.688
0.813
0.875
0.938
1.000
1.063
1.188
1.313
1.375
1.563
1.625
1.750
1.813
1.938
2.063
2.250
2.313
2.406
2.438
2.563
2.813
2.875
3.063
3.188
3.500
3.813
3.938
4.125
14
18
20
24
26
28
30
32
36
40
42
48
50
54
56
60
64
70
72
75
76
80
88
90
96
100
110
120
124
130
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
S1066Z
Spur Gears - 32 Pitch