Home Page
198
20° PRESSURE ANGLE
AGMA Q10
S1VS32-014F1608
S1VS32-015F1608
S1VS32-016F1608
S1VS32-018F1608
S1VS32-020F1312
S1VS32-024F1312
S1VS32-025F1312
S1VS32-028F1312
S1VS32-030F1312
S1VS32-032F1312
S1VS32-036F1316
S1VS32-040F1316
S1VS32-045F1316
S1VS32-048F1316
S1VS32-050F1316
S1VS32-054F1316
S1VS32-056F1316
S1VS32-060F1324
S1VS32-064F1324
S1VS32-070F1324
S1VS32-072F1324
S1VS32-075F1324
S1VS32-080F1324
S1VS32-090F1324
S1VS32-096F1324
S1VS32-100F1324
0.4375
0.4688
0.5000
0.5625
0.6250
0.7500
0.7813
0.8750
0.9375
1.0000
1.1250
1.2500
1.4063
1.5000
1.5625
1.6875
1.7500
1.8750
2.0000
2.1875
2.2500
2.3438
2.5000
2.8125
3.0000
3.1250
0.500
0.531
0.563
0.625
0.688
0.813
0.844
0.938
1.000
1.063
1.188
1.313
1.469
1.563
1.625
1.750
1.813
1.938
2.063
2.250
2.313
2.406
2.563
2.875
3.063
3.188
B
Bore
+.0005
-.0000
O.D.
P.D.
No.
of
Teeth
Fig.
No.
Catalog Number
F
E
C
T
D
Hub
Clear.
Rad.
1
2
14
15
16
18
20
24
25
28
30
32
36
40
45
48
50
54
56
60
64
70
72
75
80
90
96
100
MATERIAL: 303 Stainless Steel
.197 & .250 FACE WIDTH
.1248
.1873
.2498
.3747
.197
.866
.250
#6-32
.551
#2-56
#2-56
.445
Fairloc® hubs require controlled shaft tolerances.
Suggested clearance fit between the bore and the shaft is .0001/.0008.
Fairloc® Hub Gears - 32 Pitch
.551
.315
.326
.551
.315
.326
.512
.669
.945
.394
.551
.591
.750
Precision
Component
NOTE: Socket Head Cap Screw Supplied.
Fig. 2
Fig. 1
E
D
F
B
O.D.
P.D.
C
T
E
D
F
B
O.D.
P.D.
C
T
#2-56
.197
.197