Home Page
197
.29
.33
.38
.42
.46
.54
.63
.71
.79
.88
1.04
1.21
1.29
1.38
1.54
1.71
.250
.292
.333
.375
.417
.500
.583
.667
.750
.833
1.000
1.167
1.250
1.333
1.500
1.667
12
14
16
18
20
24
28
32
36
40
48
56
60
64
72
80
3/32
1/8
3/16
1/4
Molded Hubless Spur Gears - 48 Pitch
14-1/2° PRESSURE ANGLE
Other bore sizes available on special order.
MATERIAL: Nylon 101
Catalog Number
1/8 FACE WIDTH
A 1N 1-N48012
A 1N 1-N48014
A 1N 1-N48016
A 1N 1-N48018
A 1N 1-N48020
A 1N 1-N48024
A 1N 1-N48028
A 1N 1-N48032
A 1N 1-N48036
A 1N 1-N48040
A 1N 1-N48048
A 1N 1-N48056
A 1N 1-N48060
A 1N 1-N48064
A 1N 1-N48072
A 1N 1-N48080
O.D.
Ref.
B
Bore
No.
of
Teeth
P.D.
O.D.
P.D.
B