Home Page
192
A 1B 1-N48007
A 1B 1-N48008
A 1B 1-N48009
A 1B 1-N48010
A 1B 1-N48011
A 1B 1-N48012
A 1B 1-N48013
A 1B 1-N48014
A 1B 1-N48015
A 1B 1-N48016
A 1B 1-N48018
A 1B 1-N48020
A 1B 1-N48022
A 1B 1-N48024
A 1B 1-N48026
A 1B 1-N48028
A 1B 1-N48030
A 1B 1-N48032
A 1B 1-N48036
A 1B 1-N48040
A 1B 1-N48044
MATERIAL: Brass
14-1/2° PRESSURE ANGLE
1/8 FACE WIDTH
Catalog Number
No. of
Teeth
B
Bore
7
8
9
10
11
12
13
14
15
16
18
20
22
24
26
28
30
32
36
40
44
.188
.208
.229
.250
.271
.292
.313
.333
.354
.375
.417
.458
.500
.542
.583
.625
.667
.708
.792
.875
.958
.146
.167
.188
.208
.229
.250
.271
.292
.313
.333
.375
.417
.458
.500
.542
.583
.625
.667
.750
.833
.917
O.D.
P.D.
1/16
1/8
3/16
3/32
Hubless Spur Gears - 48 Pitch
1/8
B
P.D. O.D.