Home Page
191
AGMA Q12
20° PRESSURE ANGLE
2024 Aluminum
Anodized Before Hobbing
303 Stainless Steel
Catalog Number
P.D.
O.D.
Number
of
Teeth
S1289Z-048A069C
S1289Z-048A072C
S1289Z-048A080C
S1289Z-048A082C
S1289Z-048A086C
S1289Z-048A090C
S1289Z-048A095C
S1289Z-048A096C
S1289Z-048A100C
S1289Z-048A110C
S1289Z-048A120C
69
72
80
82
86
90
95
96
100
110
120
S1289Z-048S069C
S1289Z-048S072C
S1289Z-048S080C
S1289Z-048S082C
S1289Z-048S086C
S1289Z-048S090C
S1289Z-048S095C
S1289Z-048S096C
S1289Z-048S100C
S1289Z-048S110C
S1289Z-048S120C
1.4375
1.5000
1.6667
1.7083
1.7917
1.8750
1.9792
2.0000
2.0833
2.2917
2.5000
1.4792
1.5417
1.7083
1.7500
1.8333
1.9167
2.0208
2.0417
2.1250
2.3333
2.5417
NOTE: The end gears shown on this page will be assembled to differentials which are ordered at
the same time, free of charge.
Available on special order: 14-1/2° P.A., teeth not listed, different bore size and / or material,
passivation for stainless steel.
Differential End Gears - 48 Pitch
3/16 FACE
1-1/8 BORE
O.D.
P.D.
1.1250+.0003
-.0000
.187
DIA.