Home Page
190
O.D. P.D.
.125 ±.002
.3750+.0000
-.0002
Hubs are available in Pin, Clamp, or Fairloc® type.
Precision
Component
S1268Z-048S029
S1268Z-048S030
S1268Z-048S032
S1268Z-048S040
S1268Z-048S044
S1268Z-048S048
S1268Z-048S050
S1268Z-048S054
S1268Z-048S060
S1268Z-048S064
S1268Z-048S065
S1268Z-048S070
S1268Z-048S072
S1268Z-048S075
S1268Z-048S080
S1268Z-048S084
S1268Z-048S090
S1268Z-048S096
S1268Z-048S100
S1268Z-048S105
S1268Z-048S110
S1268Z-048S120
S1268Z-048S130
S1268Z-048S140
S1268Z-048S144
S1268Z-048S150
S1268Z-048S180
S1268Z-048S186
S1268Z-048S192
S1268Z-048S198
S1268Z-048A029
S1268Z-048A030
S1268Z-048A032
S1268Z-048A040
S1268Z-048A044
S1268Z-048A048
S1268Z-048A050
S1268Z-048A054
S1268Z-048A060
S1268Z-048A064
S1268Z-048A065
S1268Z-048A070
S1268Z-048A072
S1268Z-048A075
S1268Z-048A080
S1268Z-048A084
S1268Z-048A090
S1268Z-048A096
S1268Z-048A100
S1268Z-048A105
S1268Z-048A110
S1268Z-048A120
S1268Z-048A130
S1268Z-048A140
S1268Z-048A144
S1268Z-048A150
S1268Z-048A180
S1268Z-048A186
S1268Z-048A192
S1268Z-048A198
29
30
32
40
44
48
50
54
60
64
65
70
72
75
80
84
90
96
100
105
110
120
130
140
144
150
180
186
192
198
0.6042
0.6250
0.6667
0.8333
0.9167
1.0000
1.0417
1.1250
1.2500
1.3333
1.3542
1.4583
1.5000
1.5625
1.6667
1.7500
1.8750
2.0000
2.0833
2.1875
2.2917
2.5000
2.7083
2.9167
3.0000
3.1250
3.7500
3.8750
4.0000
4.1250
0.646
0.667
0.708
0.875
0.958
1.042
1.083
1.167
1.292
1.375
1.396
1.500
1.542
1.604
1.708
1.792
1.917
2.042
2.125
2.229
2.333
2.542
2.750
2.958
3.042
3.167
3.792
3.917
4.042
4.167
No.
of
Teeth
P.D.
O.D.
Catalog Number
2024 Aluminum*
Anodized
303 Stainless Steel
1/8 FACE
20° PRESSURE ANGLE
3/8 BORE
AGMA Q10
Hubless Spur Gears - 48 Pitch
*T4 or T351 Aluminum Alloy, anodized before cutting.
Available on special order: 14-1/2° P.A., teeth not listed, different bore size and/or material,
passivation for stainless steel.
All gears over 2-1/8" Dia. supplied with lightening holes.
See index for hubs. Assembled upon request at nominal charge.