Home Page
170
AGMA Q12
20° PRESSURE ANGLE
Fig. 1
.6524 BORE
3/32 FACE
S1249Z-064S072C
S1249Z-064S080C
S1249Z-064S082C
S1249Z-064S090C
S1249Z-064S096C
S1249Z-064S100C
S1249Z-064S110C
S1249Z-064S120C
S1249Z-064S130C
S1249Z-064A072C
S1249Z-064A080C
S1249Z-064A082C
S1249Z-064A090C
S1249Z-064A096C
S1249Z-064A100C
S1249Z-064A110C
S1249Z-064A120C
S1249Z-064A130C
72
80
82
90
96
100
110
120
130
1.1563
1.2813
1.3125
1.4375
1.5313
1.5938
1.7500
1.9063
2.0625
1.1250
1.2500
1.2813
1.4063
1.5000
1.5625
1.7188
1.8750
2.0313
2024 Aluminum
Anodized Before Hobbing
303 Stainless Steel
Catalog Number
P.D.
O.D.
Number
of
Teeth
Fig. 2
.9061 BORE
1/8 FACE
S1269Z-064A080C
S1269Z-064A082C
S1269Z-064A090C
S1269Z-064A096C
S1269Z-064A100C
S1269Z-064A110C
S1269Z-064A120C
S1269Z-064A130C
80
82
90
96
100
110
120
130
S1269Z-064S080C
S1269Z-064S082C
S1269Z-064S090C
S1269Z-064S096C
S1269Z-064S100C
S1269Z-064S110C
S1269Z-064S120C
S1269Z-064S130C
1.2500
1.2813
1.4063
1.5000
1.5625
1.7188
1.8750
2.0313
1.2813
1.3125
1.4375
1.5313
1.5938
1.7500
1.9063
2.0625
Differential End Gears - 64 Pitch
O.D.
P.D.
.9061+.0003
-.0000
.125
DIA.
O.D.
P.D.
.6524+.0003
-.0000
.093
DIA.
Fig. 1
Fig. 2
NOTE: The end gears shown on this page will be assembled to differentials which are ordered at
the same time, free of charge.
Available on special order: 14-1/2° P.A., teeth not listed, different bore size and / or material,
passivation for stainless steel.