Home Page
152
AGMA Q12
20° PRESSURE ANGLE
S1269Z-072S070C
S1269Z-072S072C
S1269Z-072S080C
S1269Z-072S082C
S1269Z-072S090C
S1269Z-072S096C
S1269Z-072S100C
S1269Z-072S110C
S1269Z-072S120C
S1269Z-072S130C
S1269Z-072S140C
S1269Z-072S144C
S1269Z-072A070C
S1269Z-072A072C
S1269Z-072A080C
S1269Z-072A082C
S1269Z-072A090C
S1269Z-072A096C
S1269Z-072A100C
S1269Z-072A110C
S1269Z-072A120C
S1269Z-072A130C
S1269Z-072A140C
S1269Z-072A144C
70
72
80
82
90
96
100
110
120
130
140
144
1.0000
1.0278
1.1389
1.1667
1.2778
1.3611
1.4167
1.5556
1.6944
1.8333
1.9722
2.0278
.9722
1.0000
1.1111
1.1389
1.2500
1.3333
1.3889
1.5278
1.6667
1.8056
1.9444
2.0000
2024 Aluminum
Anodized Before Hobbing
303 Stainless Steel
Catalog Number
P.D.
O.D.
Number
of
Teeth
Differential End Gears - 72 Pitch
1/8 FACE
11/16 BORE
O.D.
P.D.
+.0003
-.0000
.125
DIA.
.6875
NOTE: The end gears shown on this page will be assembled to differentials which are ordered at
the same time, free of charge.
Available on special order: 14-1/2° P.A., teeth not listed, different bore size and / or material,
passivation for stainless steel.