Home Page
134
O.D. P.D.
.125 ±.002
.3750+.0000
-.0002
Hubs are available in Pin, Clamp, or Fairloc® type.
Precision
Component
S1268Z-096S058
S1268Z-096S062
S1268Z-096S064
S1268Z-096S066
S1268Z-096S072
S1268Z-096S084
S1268Z-096S096
S1268Z-096S100
S1268Z-096S110
S1268Z-096S120
S1268Z-096S127
S1268Z-096S130
S1268Z-096S132
S1268Z-096S140
S1268Z-096S144
S1268Z-096S150
S1268Z-096S160
S1268Z-096S170
S1268Z-096S180
S1268Z-096S190
S1268Z-096S200
S1268Z-096S220
S1268Z-096S228
S1268Z-096S240
S1268Z-096S250
S1268Z-096S260
S1268Z-096S280
S1268Z-096S288
S1268Z-096S336
S1268Z-096S384
58
62
64
66
72
84
96
100
110
120
127
130
132
140
144
150
160
170
180
190
200
220
228
240
250
260
280
288
336
384
0.6042
0.6458
0.6667
0.6875
0.7500
0.8750
1.0000
1.0417
1.1458
1.2500
1.3229
1.3542
1.3750
1.4583
1.5000
1.5625
1.6667
1.7708
1.8750
1.9792
2.0833
2.2917
2.3750
2.5000
2.6042
2.7083
2.9167
3.0000
3.5000
4.0000
0.625
0.667
0.688
0.708
0.771
0.896
1.021
1.063
1.167
1.271
1.344
1.375
1.396
1.479
1.521
1.583
1.688
1.792
1.896
2.000
2.104
2.313
2.396
2.521
2.625
2.729
2.938
3.021
3.521
4.021
S1268Z-096A058
S1268Z-096A062
S1268Z-096A064
S1268Z-096A066
S1268Z-096A072
S1268Z-096A084
S1268Z-096A096
S1268Z-096A100
S1268Z-096A110
S1268Z-096A120
S1268Z-096A127
S1268Z-096A130
S1268Z-096A132
S1268Z-096A140
S1268Z-096A144
S1268Z-096A150
S1268Z-096A160
S1268Z-096A170
S1268Z-096A180
S1268Z-096A190
S1268Z-096A200
S1268Z-096A220
S1268Z-096A228
S1268Z-096A240
S1268Z-096A250
S1268Z-096A260
S1268Z-096A280
S1268Z-096A288
S1268Z-096A336
S1268Z-096A384
All gears over 2-1/8" Dia. supplied with lightening holes.
See index for hubs. Assembled upon request at nominal charge.
O.D.
P.D.
Catalog Number
No.
of
Teeth
2024 Aluminum
Anodized
*
303 Stainless Steel
Hubless Spur Gears - 96 Pitch
1/8 FACE
20° PRESSURE ANGLE
3/8 BORE
AGMA Q10
* T4 or T351 Aluminum Alloy, anodized before cutting.
Available on special order: 14-1/2° P.A., teeth not listed, different bore size and/or material,
passivation for stainless steel.