Home Page
133
Precision
Component
1/8 FACE
1/8 BORE
20° PRESSURE ANGLE
AGMA Q10
O.D.
P.D.
.125
.250
.406
.1248+.0005
-.0000
.188+.000
-.003
1/4
FOR CLAMPS
SEE INDEX
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
-096S024
-096S028
-096S030
-096S032
-096S034
-096S036
-096S038
-096S040
-096S042
-096S044
-096S046
-096S048
-096S050
-096S054
-096S056
-096S060
-096S064
-096S070
-096S072
-096S076
-096S080
-096S084
-096S090
-096S096
-096S100
-096S120
-096S144
-096S156
-096S168
-096S180
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
S1163Z
-096A024
-096A028
-096A030
-096A032
-096A034
-096A036
-096A038
-096A040
-096A042
-096A044
-096A046
-096A048
-096A050
-096A054
-096A056
-096A060
-096A064
-096A070
-096A072
-096A076
-096A080
-096A084
-096A090
-096A096
-096A100
-096A120
-096A144
-096A156
-096A168
-096A180
24
28
30
32
34
36
38
40
42
44
46
48
50
54
56
60
64
70
72
76
80
84
90
96
100
120
144
156
168
180
0.2500
0.2917
0.3125
0.3333
0.3542
0.3750
0.3958
0.4167
0.4375
0.4583
0.4792
0.5000
0.5208
0.5625
0.5833
0.6250
0.6667
0.7292
0.7500
0.7917
0.8333
0.8750
0.9375
1.0000
1.0417
1.2500
1.5000
1.6250
1.7500
1.8750
0.271
0.313
0.333
0.354
0.375
0.396
0.417
0.438
0.458
0.479
0.500
0.521
0.542
0.583
0.604
0.646
0.688
0.750
0.771
0.813
0.854
0.896
0.958
1.021
1.063
1.271
1.521
1.646
1.771
1.896
Clamp Type Spur Gears - 96 Pitch
O.D.
P.D.
Catalog Number
No.
of
Teeth
* T4 or T351 Aluminum Alloy, anodized before cutting.
Available on special order: 14-1/2° P.A., teeth not listed, different bore size and/or material,
passivation for stainless steel.
2024 Aluminum *
Anodized
303 Stainless Steel