Home Page
129
20° PRESSURE ANGLE
No.
of
Teeth
P.D.
O.D.
* T4 or T351 Aluminum Alloy, anodized before cutting.
Available on special order: 14-1/2° P.A., teeth not listed, different bore size and/or material,
passivation for stainless steel.
Catalog Number
303 Stainless Steel
2024 Aluminum *
Anodized
AGMA Q10
O.D.
P.D.
.093
.281
3/32
#2-56
.312
.1248+.0005
-.0000
Precision
Component
SUB
DRILL
-096S024
-096S026
-096S028
-096S030
-096S032
-096S036
-096S040
-096S042
-096S044
-096S046
-096S048
-096S050
-096S054
-096S056
-096S060
-096S064
-096S065
-096S070
-096S072
-096S075
-096S080
-096S084
-096S090
-096S096
-096S100
-096S105
-096S108
-096S120
-096S132
-096S144
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
-096A024
-096A026
-096A028
-096A030
-096A032
-096A036
-096A040
-096A042
-096A044
-096A046
-096A048
-096A050
-096A054
-096A056
-096A060
-096A064
-096A065
-096A070
-096A072
-096A075
-096A080
-096A084
-096A090
-096A096
-096A100
-096A105
-096A108
-096A120
-096A132
-096A144
24
26
28
30
32
36
40
42
44
46
48
50
54
56
60
64
65
70
72
75
80
84
90
96
100
105
108
120
132
144
0.271
0.292
0.313
0.333
0.354
0.396
0.438
0.458
0.479
0.500
0.521
0.542
0.583
0.604
0.646
0.688
0.698
0.750
0.771
0.802
0.854
0.896
0.958
1.021
1.063
1.115
1.146
1.271
1.396
1.521
0.2500
0.2708
0.2917
0.3125
0.3333
0.3750
0.4167
0.4375
0.4583
0.4792
0.5000
0.5208
0.5625
0.5833
0.6250
0.6667
0.6771
0.7292
0.7500
0.7813
0.8333
0.8750
0.9375
1.0000
1.0417
1.0938
1.1250
1.2500
1.3750
1.5000
3/32 FACE
1/8 BORE
Spur Gears - 96 Pitch