Home Page
128
20° PRESSURE ANGLE
No.
of
Teeth
P.D.
O.D.
* T4 or T351 Aluminum Alloy, anodized before cutting.
Available on special order: 14-1/2° P.A., teeth not listed, different bore size and/or material,
passivation for stainless steel.
Catalog Number
2024 Aluminum *
Anodized
303 Stainless Steel
AGMA Q10
Precision
Component
SUB
DRILL
O.D.
P.D.
.062
.250
3/32
#2-56
.312
.1248+.0005
-.0000
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
-096S024
-096S030
-096S035
-096S036
-096S038
-096S040
-096S045
-096S050
-096S052
-096S054
-096S055
-096S056
-096S060
-096S064
-096S065
-096S070
-096S072
-096S075
-096S080
-096S082
-096S085
-096S090
-096S095
-096S096
-096S100
-096S105
-096S108
-096S110
-096S120
-096S144
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
-096A024
-096A030
-096A035
-096A036
-096A038
-096A040
-096A045
-096A050
-096A052
-096A054
-096A055
-096A056
-096A060
-096A064
-096A065
-096A070
-096A072
-096A075
-096A080
-096A082
-096A085
-096A090
-096A095
-096A096
-096A100
-096A105
-096A108
-096A110
-096A120
-096A144
24
30
35
36
38
40
45
50
52
54
55
56
60
64
65
70
72
75
80
82
85
90
95
96
100
105
108
110
120
144
0.2500
0.3125
0.3646
0.3750
0.3958
0.4167
0.4688
0.5208
0.5417
0.5625
0.5729
0.5833
0.6250
0.6667
0.6771
0.7292
0.7500
0.7813
0.8333
0.8542
0.8854
0.9375
0.9896
1.0000
1.0417
1.0938
1.1250
1.1458
1.2500
1.5000
0.271
0.333
0.385
0.396
0.417
0.438
0.490
0.542
0.563
0.583
0.594
0.604
0.646
0.688
0.698
0.750
0.771
0.802
0.854
0.875
0.906
0.958
1.010
1.021
1.063
1.115
1.146
1.167
1.271
1.521
1/8 BORE
1/16 FACE
Spur Gears - 96 Pitch