Home Page
126
20° PRESSURE ANGLE
No.
of
Teeth
P.D.
O.D.
* T4 or T351 Aluminum Alloy, anodized before cutting.
Available on special order: 14-1/2° P.A., teeth not listed, different bore size and/or material,
passivation for stainless steel.
Catalog Number
303 Stainless Steel
2024 Aluminum *
Anodized
AGMA Q10
O.D.
P.D.
.093
.281
3/32
#2-56
.312
.1248+.0005
-.0000
Precision
Component
SUB
DRILL
-120S028
-120S029
-120S030
-120S035
-120S040
-120S041
-120S045
-120S048
-120S050
-120S054
-120S060
-120S065
-120S070
-120S072
-120S080
-120S084
-120S090
-120S096
-120S100
-120S108
-120S110
-120S120
-120S144
-120S150
-120S156
-120S162
-120S168
-120S174
-120S180
-120S192
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
S1043Z
-120A028
-120A029
-120A030
-120A035
-120A040
-120A041
-120A045
-120A048
-120A050
-120A054
-120A060
-120A065
-120A070
-120A072
-120A080
-120A084
-120A090
-120A096
-120A100
-120A108
-120A110
-120A120
-120A144
-120A150
-120A156
-120A162
-120A168
-120A174
-120A180
-120A192
28
29
30
35
40
41
45
48
50
54
60
65
70
72
80
84
90
96
100
108
110
120
144
150
156
162
168
174
180
192
0.2333
0.2417
0.2500
0.2917
0.3333
0.3417
0.3750
0.4000
0.4167
0.4500
0.5000
0.5417
0.5833
0.6000
0.6667
0.7000
0.7500
0.8000
0.8333
0.9000
0.9167
1.0000
1.2000
1.2500
1.3000
1.3500
1.4000
1.4500
1.5000
1.6000
0.250
0.258
0.267
0.308
0.350
0.358
0.392
0.417
0.433
0.467
0.517
0.558
0.600
0.617
0.683
0.717
0.767
0.817
0.850
0.917
0.933
1.017
1.217
1.267
1.317
1.367
1.417
1.467
1.517
1.617
1/8 BORE
3/32 FACE
Spur Gears - 120 Pitch