Home Page
125
20° PRESSURE ANGLE
No.
of
Teeth
P.D.
O.D.
* T4 or T351 Aluminum Alloy, anodized before cutting.
Available on special order: 14-1/2° P.A., teeth not listed, different bore size and/or material,
passivation for stainless steel.
Catalog Number
2024 Aluminum *
Anodized
303 Stainless Steel
AGMA Q10
Precision
Component
SUB
DRILL
O.D.
P.D.
.062
.250
3/32
#2-56
.312
.1248+.0005
-.0000
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
-120S028
-120S032
-120S036
-120S040
-120S042
-120S044
-120S045
-120S048
-120S050
-120S054
-120S060
-120S065
-120S066
-120S070
-120S072
-120S075
-120S080
-120S084
-120S090
-120S095
-120S096
-120S100
-120S110
-120S120
-120S126
-120S132
-120S144
-120S150
-120S156
-120S162
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
S1023Z
-120A028
-120A032
-120A036
-120A040
-120A042
-120A044
-120A045
-120A048
-120A050
-120A054
-120A060
-120A065
-120A066
-120A070
-120A072
-120A075
-120A080
-120A084
-120A090
-120A095
-120A096
-120A100
-120A110
-120A120
-120A126
-120A132
-120A144
-120A150
-120A156
-120A162
28
32
36
40
42
44
45
48
50
54
60
65
66
70
72
75
80
84
90
95
96
100
110
120
126
132
144
150
156
162
0.2333
0.2667
0.3000
0.3333
0.3500
0.3667
0.3750
0.4000
0.4167
0.4500
0.5000
0.5417
0.5500
0.5833
0.6000
0.6250
0.6667
0.7000
0.7500
0.7917
0.8000
0.8333
0.9167
1.0000
1.0500
1.1000
1.2000
1.2500
1.3000
1.3500
0.250
0.283
0.317
0.350
0.367
0.383
0.392
0.417
0.433
0.467
0.517
0.558
0.567
0.600
0.617
0.642
0.683
0.717
0.767
0.808
0.817
0.850
0.933
1.017
1.067
1.117
1.217
1.267
1.317
1.367
Spur Gears - 120 Pitch
1/16 FACE
1/8 BORE