Home Page
122
O.D. P.D.
O.D.
P.D.
Fig. 1
Fig. 2
#8-32 UNC-2B
2 PLACES
90° APART
#8-32 UNC-2B
2 PLACES
90° APART
1/8
1/8
.75
.75
.250
.375
.500
.625
+.0005
-.0000
+.0005
-.0000
Hardened Spur Gears - 24 Pitch
AGMA Q10
1/4 BORE
20° PRESSURE ANGLE
1/4 & 3/8 FACE
18
20
21
24
30
36
42
48
54
60
72
84
96
0.7500
0.8333
0.8750
1.0000
1.2500
1.5000
1.7500
2.0000
2.2500
2.5000
3.0000
3.5000
4.0000
S10C6Z-024H018
S10C6Z-024H020
S10C6Z-024H021
S10C6Z-024H024
S10C6Z-024H030
S10C6Z-024H036
S10C6Z-024H042
S10C6Z-024H048
S10C6Z-024H054
S10C6Z-024H060
S10C6Z-024H072
S10C6Z-024H084
S10C6Z-024H096
S10A6Z-024H018
S10A6Z-024H020
S10A6Z-024H021
S10A6Z-024H024
S10A6Z-024H030
S10A6Z-024H036
S10A6Z-024H042
S10A6Z-024H048
S10A6Z-024H054
S10A6Z-024H060
S10A6Z-024H072
S10A6Z-024H084
S10A6Z-024H096
No.
of
Teeth
Catalog Number
.250 Face Fig. 1
.375 Face Fig. 2
P.D.
MATERIAL: Alloy Steel
Surface Hardened to RC ³ 55
Available on special order: Different number of teeth, bore size or face width.
See technical page 1-15 for application hints.
0.833
0.917
0.958
1.083
1.333
1.583
1.833
2.083
2.333
2.583
3.083
3.583
4.083
O.D.
.2498
.2498