Home Page
121
O.D. P.D.
O.D.
P.D.
Fig. 1
Fig. 2
#8-32 UNC-2B
2 PLACES
90° APART
#8-32 UNC-2B
2 PLACES
90° APART
1/8
1/8
.75
.75
.250
.375
.500
.625
+.0005
-.0000
+.0005
-.0000
Hardened Spur Gears - 32 Pitch
AGMA Q10
1/2 BORE
1/4 & 3/8 FACE
20° PRESSURE ANGLE
24
28
30
32
36
40
48
56
60
64
72
80
96
112
128
0.7500
0.8750
0.9375
1.0000
1.1250
1.2500
1.5000
1.7500
1.8750
2.0000
2.2500
2.5000
3.0000
3.5000
4.0000
S10C9Z-032H024
S10C9Z-032H028
S10C9Z-032H030
S10C9Z-032H032
S10C9Z-032H036
S10C9Z-032H040
S10C9Z-032H048
S10C9Z-032H056
S10C9Z-032H060
S10C9Z-032H064
S10C9Z-032H072
S10C9Z-032H080
S10C9Z-032H096
S10C9Z-032H112
S10C9Z-032H128
S10A9Z-032H024
S10A9Z-032H028
S10A9Z-032H030
S10A9Z-032H032
S10A9Z-032H036
S10A9Z-032H040
S10A9Z-032H048
S10A9Z-032H056
S10A9Z-032H060
S10A9Z-032H064
S10A9Z-032H072
S10A9Z-032H080
S10A9Z-032H096
S10A9Z-032H112
S10A9Z-032H128
No.
of
Teeth
Catalog Number
.250 Face Fig. 1
.375 Face Fig. 2
P.D.
MATERIAL: Alloy Steel
Surface Hardened to RC ³ 55
Available on special order: Different number of teeth, bore size or face width.
See technical page 1-15 for application hints.
0.813
0.938
1.000
1.063
1.188
1.313
1.563
1.813
1.938
2.063
2.313
2.563
3.063
3.563
4.063
O.D.
.4998
.4998
Did You Know?
At SDP/SI we are dedicated to manufacturing plastic drive
components that are standardized or custom-designed by the
inch or by the millimeter.