Home Page
114
.125
.188
No. of
Teeth
Catalog Number
B
Bore
O.D.
P.D.
MATERIAL: Brass
Pinions - 24 Pitch
.375
.416
.458
.500
.542
.583
.667
.708
.292
.333
.375
.416
.458
.500
.583
.625
7
8
9
10
11
12
14
15
A 1B 1-Y24007
A 1B 1-Y24008
A 1B 1-Y24009
A 1B 1-Y24010
A 1B 1-Y24011
A 1B 1-Y24012
A 1B 1-Y24014
A 1B 1-Y24015
Pinion Shafts
MATERIAL: 303 Stainless Steel
UNDERSIZED DIAMETER
B Dia.
+.0000
-.0002
L
Length
± .010
Catalog Number
A Dia.
+.000
-.001
.125
.188
A 7X 1-P1002
A 7X 1-P1203
2.00
3.00
.3122
.3747
20° PRESSURE ANGLE
1/4 FACE WIDTH
HUBLESS
B DIA.
1/64 x 45°
CHAMFER
(TYP)
10
PINIONS SHOWN
ABOVE MAY BE USED
WITH THESE SHAFTS
L
.250
A DIA.
FINE
KNURL
STRAIGHTNESS: .0003 Per Inch
O.D. P.D.
1/4
+.001
B-.000