Gear Product Finder
Home Page 1–3 D A A L R D 1-9 1-11 1-53 1-60 1-61 1-62 1-63 1-67 1-68 1-69 1-70 1-152 1-168 1-173 1-177 1-185 1-188 1-189 1-190 1-194 1-201 1-202 1-9 1-12 1-16 1-71 1-72 1-79 1-80 1-81 1-82 1-83 1-84 1-86 1-87 1-90 1-92 1-93 1-95 1-96 1-97 1-91 1-190 H S F, H S, H S C H H H H F, S, C F, S, C S S S S, C H S F S F, H S, H P S S P P C H H H H H H H A 64 48 Gear Type Material Pitch Stock Gear Locator Chart - 64 thru 48 Pitch 48 Pitch continued on next page Hub Type C - Clamp F - Fairloc H - Hubless P - Plain Hub S - Pin (Set Screw) NOTE:  For Slip Clutch Flange Mounting Spur Gears, see Section 13. Spur Gear Type A - Anti-Backlash D - Differential End Gear R - Hardened L - Cluster Key: