Gear Product Finder
1–2 Home Page A A D A A A A L L D A A 1-9 1-25 1-27 1-141 1-160 1-188 1-189 1-9 1-28 1-31 1-32 1-33 1-34 1-35 1-144 1-162 1-188 1-189 1-190 1-9 1-36 1-38 1-39 1-147 1-164 1-170 1-171 1-188 1-190 1-9 1-40 1-45 1-46 1-47 1-50 1-51 1-52 1-149 1-166 1-184 1-188 1-190 1-192 120 96 80 72 S H F, S, C F, S, C S S S C H H F, S, C F, S, C S, C F, S, C S S S F, H S, H C H H H F, S, C F, S, C S Gear Type Material Pitch Stock Gear Locator Chart - 120 thru 72 Pitch Hub Type C - Clamp F - Fairloc H - Hubless P - Plain Hub S - Pin (Set Screw) NOTE:  For Slip Clutch Flange Mounting Spur Gears, see Section 13. Spur Gear Type A - Anti-Backlash D - Differential End Gear R - Hardened L - Cluster Key: