Home > View Catalog > Catalog 790 Download
Site Map Adobe Acrobat Reader Download
Stock Drive Products and Sterling Instrument were founded by engineers, Established in 1960. Handbook of INCH Drive Components D790 Catalog Download Page
PRODUCERS OF OVER 100,000 MECHANICAL CO MPONENTS | SHIPPABLE OVERNIWORLDWIDE
Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. Buy Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
PRODUCERS OF OVER 68,000 MECHANICAL COMPONENTS | SHIPPABLE OVERNIGHT WORLDWIDE
 
The catalog itself includes over 48,000 off-the-shelf standardized commercial and precision quality INCH size components, including over 1,380 new products. The catalog is divided into 14 product sections, each with its own photographic and descriptive index. The major product groups are: gears, belt and chain drives, shafts, shaft accessories, bearings, couplings, universal joints, vibration mounts, miscellaneous components, hardware, gearheads and speed reducers, right angle drives, brakes and clutches, motors and gearmotors. There are 17,039 gears offered along with 18,355 inch size timing belt drives in 7 different materials. All components in the catalog adhere to the following parameters: 120 to  16 Pitch gears, shafts from .0311" to 1.249" diameter, and 15 Watt devices or less.
 
    Jump to Section: | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14
  Handbook of INCH Drive Components Catalog 790 Section Download  
i-ix Introduction
x-xx Part Number Index
T1-12 Belt Technical Section
R1-20 Reference Tables 
1-1 Section 1 • GEARS
1-2 GEAR LOCATOR CHART
1-6 POWER-CORE™ TECHNICAL INFORMATION
1-9 PINIONS & PINION SHAFTS
1-15 HARDENED SPUR GEARS
1-19 Hardened Spur Gears - 32 Pitch 
1-22 Hardened Spur Gears - 24 Pitch
1-25 Spur Gears - 120 Pitch
1-28 Spur Gears - 96 Pitch 
1-33 Clamp Type Spur Gears - 96 Pitch
1-34 Hubless Spur Gears - 96 Pitch 
1-35 Differential End Gears - 96 Pitch
1-36 Spur Gears - 80 Pitch
1-40 Spur Gears - 72 Pitch 
1-51 Aluminum-Acetal Gears - 72 Pitch
1-52 Differential End Gears - 72 Pitch
1-53 Spur Gears - 64 Pitch
1-69 Aluminum-Acetal Gears - 64 Pitch
1-70 Differential End Gears - 64 Pitch
1-71 Fairloc Hub Gears - 48 Pitch
1-72 Spur Gears - 48 Pitch
1-91 Differential End Gears - 48 Pitch 
1-92 Hubless Spur Gears - 48 Pitch
1-98 Fairloc Hub Gears - 32 Pitch
1-99 Spur Gears - 32 Pitch
1-121 Fairloc Hub Gears - 24 Pitch
1-122 Spur Gears - 24 Pitch
1-139 Hubless Composite Spur Gears - 16 Pitch
1-140 Molded Spur Gears - 16 Pitch 
1-141 ANTI-BACKLASH SPUR GEARS
1-160 MINI-LASH SPUR GEARS
1-171 CLUSTER GEARS
1-177 PINION WIRES
1-180 SPUR GEAR STOCK 
1-182 HELICAL GEARS
1-184 INTERNAL GEARS 
1-188 RACKS
1-192 MITER & BEVEL GEARS
1-201 WORM & WORM GEARS
1-218 GEAR & DIAL HUBS
1-224 BLANKS
1-227 CLAMPS - GEAR
2-1 Section 2 • BELT & CHAIN DRIVES
2-2 LOCATOR CHART
2-6 TIMING BELT STOCK
2-9 BELT TENSION METERS
2-10 TIMING BELTS, PULLEYS,
PULLEY STOCK & FLANGES
.080" MXL (2.03 mm) Pitch
2-32 40 DP (2.07 mm) Pitch
2-51 1/5" XL (5.08 mm) Pitch
2-93 3/8" L (9.525 mm) Pitch
2-105 3 mm HTD ® (.11811") Pitch
2-126 5 mm HTD ® (.19685") Pitch
2-152 2 mm GT ® 2 (.07874") Pitch
2-162 3 mm GT ® 2 (.11811") Pitch 
2-173 5 mm GT ® 2 (.19685") Pitch
2-178 T2.5 mm (.0984") Pitch
2-183  T5 mm (.1969") Pitch  
2-188 T10 mm (.3937") Pitch
2-192 POSI-DRIVE BELTS, PULLEYS & SPROCKETS
2-204 ROLLER CHAINS & SPROCKETS
2-218 LADDER CHAINS & SPROCKETS
2-229 SYNCHROMESH DRIVE COMPONENTS
2-235 MINIATURE CABLES, ROUND ENDLESS (O-RING) AND ROUNDTHANE BELTS
2-241 GROOVED PULLEYS
2-247 FLAT BELTS & PULLEYS
2-249 V-BELTS, PULLEYS & DRIVE TIGHTENERS
2-254 IDLER PULLEYS WITH NEEDLE BEARINGS
3-1 Section 3 • SHAFTING
3-3 ULTRAPRECISION SHAFTING
3-4 HARDENED PRECISION GROUND SHAFTING
3-8 PRECISION GROUND SHAFTING
3-14 SHAFTING, DRAWN, DRILL RODS
3-15 HARDENED SHAFTS, PREDRILLED OR PLAIN
4-0 Section 4 • SHAFT ACCESSORIES
4-2 SHAFTLOC™ SLEEVES
4-5 LOCKING HUB BUSHINGS
4-6 SHAFT COLLARS
4-11 POTENTIOMETER SHAFT LOCKS, Nut Type
4-12 SHAFT REDUCERS AND EXTENDERS
4-15 BORE REDUCERS (SHAFT SLEEVES)
4-17 TOLERANCE RINGS
4-20 KEYS AND KEY STOCK
4-22 HEX AND SQUARE STOCK
4-23 HEX AND SQUARE HOLE SLEEVES AND BUSHINGS
4-25 TELESCOPING MINIATURE BALL SPLINES
4-27 SPLINES AND SPLINE BUSHINGS
5-0 Section 5 • BEARINGS
5-2 PICTORIAL GUIDE TO BEARINGS
5-4 PRECISION BALL BEARINGS, ABEC 5 and 7
5-6 ULTRAPRECISION BALL BEARINGS
5-7 BALL BEARINGS, ABEC 3
5-9 EXTENDED INNER RING BALL BEARINGS, ABEC 3
5-11 PLASTIC RACE BALL BEARINGS
5-12 LINEAR BALL BEARINGS
5-15 FRELON ® LINED LINEAR BEARINGS
5-21 FRELON ® LINED SLEEVE BEARINGS
5-23 NONMETALLIC SLEEVE BEARINGS
5-25 SINTERED BRONZE SLEEVE BEARINGS
5-41 SINTERED BRONZE BAR STOCK
5-43 PRESSBEARINGS, SINTERED BRONZE
5-47 PRESSBEARINGS, ACETAL
5-51 PRESSBEARINGS, NEEDLE ROLLER
5-56 PRESSBEARINGS, NEEDLE ROLLER CLUTCH
5-58 ROLLER CLUTCHES
5-60 NEEDLE ROLLER BEARINGS
5-61 NEEDLE BEARING INNER RACES
5-62 THRUST BEARINGS
5-65 PILLOW BLOCKS
5-69 BEARING HOUSINGS, PRECISION
5-70 BEARING MOUNTING PLATES, MINIATURE HANGERS
5-71 BALLS
6-1 Section 6 • COUPLINGS
6-5 FAIRLOC® INTEGRAL FASTENER SYSTEM
6-7 BELLOWS COUPLINGS
6-25 HELICAL COUPLINGS (Flexible Beam Design)
6-36 SLIT TYPE COUPLINGS
6-49 DISK COUPLINGS
6-53 NEO-FLEX COUPLINGS (Neoprene Center)
6-57 SPRING COUPLINGS
6-58 UNIFLEX COUPLINGS
6-59 MINIATURE BALL COUPLINGS
6-60 SPLINE TYPE FLEXIBLE COUPLINGS
6-62 GEARGRIP FLEXIBLE COUPLINGS
6-63 SLEEVE TYPE FLEXIBLE COUPLINGS
6-64 SPIDER TYPE FLEXIBLE COUPLINGS, SPLIT HUB
6-65 JAW TYPE FLEXIBLE COUPLINGS
6-67 BANTAM FLEXIBLE COUPLINGS
6-67 ONE-PIECE RUBBER COUPLINGS
6-68 K” TYPE FLEXIBLE COUPLINGS
6-69 CONTROL-FLEX COUPLINGS
6-71 SCHMIDT FLEXIBLE COUPLINGS
6-72 OLDHAM COUPLINGS
6-76 CROWNED TOOTH GEAR COUPLINGS
6-77 TORQUE TUBE COUPLINGS
6-78 RIGID COUPLINGS
6-80 MULTIJAWED COUPLINGS, PRECISION
6-81 FLEXIBLE SHAFTS,
REMOTE CONTROL ASSEMBLY 
7-1 Section 7 • UNIVERSAL JOINTS
7-4 METAL UNIVERSAL JOINTS