189
D
P.D.
Catalog Number
No.
of
Teeth
S10P30M015S3015
S10P30M016S3015
S10P30M018S3015
S10P30M020S3015
S10P30M022S3015
S10P30M024S3015
S10P30M025S3020
S10P30M028S3020
S10P30M030S3020
15
16
18
20
22
24
25
28
30
45
48
54
60
66
72
75
84
90
51
54
60
66
72
78
81
90
96
MATERIAL: 303 Stainless Steel
D1
Hub
Dia.
36
38
40
50
54
58
60
70
75
d*
Bore
H7
20
D
P.D.
D1
20
30
50
d
Available as special order: Number of teeth not listed, different bore size and/or material, passivation.
*Bore Tolerance: 15 mm +0.018
20 mm +0.021
15
Did You Know?
That SDP/SIs computer system was designed with customer service in
mind? It provides instantaneous information on:
Availability of inventory
Status of customer orders
Quantity pricing
Allocation of materials
Status of production releases
Spur Gears - Module 3
20° PRESSURE ANGLE
ISO CLASS 8
30 mm FACE