175
Spur Gears - Module 2.0
20° PRESSURE ANGLE
ISO CLASS 8
12 & 14 mm FACE WIDTH
d1
D1
P.D.
D
D1
P.D.
S
D
14
d
w
t
S
14
6
KEYWAY
PROFILE
d
Fig. 1
Fig. 2
MATERIAL: Steel
110
126
2.8
2.8
2.8
2.8
3.3
2.8
3.3
2.8
3.3
A 1C22MYK20024A
A 1C22MYK20025A
A 1C22MYK20028A
A 1C22MYK20030A
A 1C22MYK20032A
A 1C22MYK20036A
A 1C22MYK20040A
A 1C22MYK20048A
A 1C22MYK20050A
A 1C22MYK20056A
A 1C22MYK20060A
A 1C22MYK20060B
A 1C22MYK20064A
A 1C22MYK20072A
A 1C22MYK20080A
A 1C22MYK20080B
A 1C22MYK20100A
A 1C22MYK20100B
102
142
182
Catalog Number
No.
of
Teeth
D
P.D.
S
Face
Width
d*
Bore
H7
D1
Hub
Dia.
d1
w
t
6
6
6
6
8
6
6
6
8
6
8
60
80
100
24
25
28
30
32
36
40
48
50
56
64
72
120
160
200
48
50
56
60
64
72
80
96
100
112
128
144
124
164
204
52
54
60
64
68
76
84
100
104
116
132
148
20
20
20
25
20
25
20
25
12
12
*Bore Tolerance:
10 mm + 0.015
12,14,16 & 18 mm + 0.018
20 & 25 mm + 0.021
FIG. 2 WITH KEYWAY
20
20
14
12
12
12
12
36
36
40
40
40
50
40
50
40
50
40
40
2.8
2.8
6
18
14
D Will be discontinued when present stock is depleted.
DD
MATERIAL: Steel
A 1C 2MYK20014
A 1C 2MYK20015
A 1C 2MYK20016
A 1C 2MYK20018
A 1C 2MYK20020
A 1C 2MYK20024
A 1C 2MYK20025
A 1C 2MYK20028B
A 1C 2MYK20030B
A 1C 2MYK20032B
A 1C 2MYK20036B
A 1C 2MYK20040B
A 1C 2MYK20048B
A 1C 2MYK20050B
A 1C 2MYK20056
A 1C 2MYK20064
A 1C 2MYK20072
S
Face
Width
No.
of
Teeth
Catalog Number
P.D.
D
d*
Bore
H7
14
15
16
18
20
24
25
28
30
32
36
40
48
50
56
64
72
10
14
16
32
34
36
40
44
52
54
60
64
68
76
84
100
104
116
132
148
28
30
32
36
40
48
50
56
60
64
72
80
96
100
112
128
144
D1
Hub
Dia.
14
14
12
14
12
12
FIG. 1 WITHOUT KEYWAY
60
22
24
26
30
34
42
44
50
54
58
60
60
60
12
14
18