Gear Product Finder
1–74 Spur Gears - Module 2 20° PRESSURE ANGLE ISO CLASS 8 20 mm FACE 12 mm BORE D P.D. Catalog Number No. of Teeth S10P20M015S2012 S10P20M016S2012 S10P20M018S2012 S10P20M020S2012 S10P20M022S2012 S10P20M024S2012 S10P20M025S2012 S10P20M028S2012 S10P20M030S2012 15 16 18 20 22 24 25 28 30 30 32 36 40 44 48 50 56 60 34 36 40 44 48 52 54 60 64 Available as special order:  Number of teeth not listed, different bore size and/or material, passivation. MATERIAL:  303 Stainless Steel D1 Hub Dia. 24 26 30 32 36 38 40 45 50 Did You Know? … That this catalog contains the world’s largest selection of metric pulleys and timing belts? P.D. D 16 20 36 Ø12 H7 (+0.018) D1