Gear Product Finder
1–73 No Web No Web No Web   76   82   91   94 106 136   33   39   40.5   45   48   51   57   63   75   78   87   93   99 108 111 123 153   20   24   25   28   30   32   36   40   48   50   56   60   64   70   72   80 100 Hubless Spur Gears - Module 1.5 MATERIAL:  Steel w d1 Dia. D1 Dia. S Face Width d* Bore H7 D P.D. No. of Teeth Catalog Number t No Web No Web No Web 40 50 14 16 20 20 25 4 5 6 6 8 1.8 2.3 2.8 2.8 3.3   30   36   37.5   42   45   48   54   60   72   75   84   90   96 105 108 120 150 A  1C11MYKW15020 A  1C11MYKW15024 A  1C11MYKW15025 A  1C11MYKW15028 A  1C11MYKW15030 A  1C11MYKW15032 A  1C11MYKW15036 A  1C11MYKW15040 A  1C11MYKW15048 A  1C11MYKW15050A A  1C11MYKW15056A A  1C11MYKW15060A A  1C11MYKW15064A A  1C11MYKW15070A A  1C11MYKW15072 A  1C  1MYKW15080 A  1C  1MYKW15100 *Bore Tolerance:       8 & 10 mm  + 0.015                              12, 14, 16 & 18 mm  + 0.018                                          20 & 25 mm  + 0.021 FIG. 2  •  WITH KEYWAY 18 18 18 16 16 16 16 16 16 18 No Web No Web 6 2.8 No. of Teeth d * Bore H7 Catalog Number D P.D. S Face Width MATERIAL:  Steel   8 12 18   27   30   33   39      40.5   45   48   51   57   63   75   78   87   93   99 108 111 123 153   16   18   20   24   25   28   30   32   36   40   48   50   56   60   64   70   72   80 100   24   27   30   36   37.5   42   45   48   54   60   72   75   84   90   96 105 108 120 150 10 14 16 18 18 18 16 16 16 16 A  1C  1MYKW15016 A  1C  1MYKW15018 A  1C  1MYKW15020 A  1C  1MYKW15024 A  1C  1MYKW15025 A  1C  1MYKW15028 A  1C  1MYKW15030 A  1C  1MYKW15032 A  1C  1MYKW15036 A  1C  1MYKW15040 A  1C  1MYKW15048 A  1C  1MYKW15050 A  1C  1MYKW15056 A  1C  1MYKW15060A A  1C  1MYKW15064 A  1C  1MYKW15070 A  1C  1MYKW15072 A  1C  1MYKW15080A A  1C  1MYKW15100A FIG. 1  •  WITHOUT KEYWAY 18 16 16 & 18 mm FACE WIDTH 20°  PRESSURE ANGLE ISO CLASS 8 d1 D1 P.D. D S d d P.D.    D S w t KEYWAY PROFILE Fig. 1 Fig. 2 8