167
Spur Gears - Module 1.5
12 mm FACE
20° PRESSURE ANGLE
10 mm BORE
ISO CLASS 8
P.D.
12
25
D
M4
SET SCREW
(SUPPLIED)
SUB DRILL
Ø10 H7
(+ 0.015)
Ø20
D
P.D.
Catalog Number
No.
of
Teeth
S10T15M018S1210
S10T15M020S1210
S10T15M024S1210
S10T15M028S1210
S10T15M030S1210
S10T15M032S1210
S10T15M036S1210
S10T15M040S1210
S10T15M042S1210
S10T15M045S1210
S10T15M048S1210
S10T15M050S1210
S10T15M056S1210
S10T15M060S1210
S10T15M064S1210
18
20
24
28
30
32
36
40
42
45
48
50
56
60
64
27
30
36
42
45
48
54
60
63
67.5
72
75
84
90
96
30
33
39
45
48
51
57
63
66
70.5
75
78
87
93
99
MATERIAL: 303 Stainless Steel
Available as special order: Number of teeth not listed, different bore size and/or material, passivation.