166
Spur Gears - Module 1.5
10 & 12 mm FACE WIDTH
20° PRESSURE ANGLE
ISO CLASS 8
18
16
18
16
18
18
20
36
32
36
32
36
36
40
16
32
8
10
14
MATERIAL: Steel
Catalog Number
A 1C 2MYK15015
A 1C 2MYK15016
A 1C 2MYK15018
A 1C 2MYK15020
A 1C 2MYK15024
A 1C 2MYK15025B
A 1C 2MYK15028B
A 1C 2MYK15030B
A 1C 2MYK15032B
A 1C 2MYK15036B
A 1C 2MYK15040B
A 1C 2MYK15048B
A 1C 2MYK15050B
A 1C 2MYK15056
A 1C 2MYK15060
A 1C 2MYK15064
A 1C 2MYK15070
A 1C 2MYK15072B
A 1C 2MYK15080
A 1C 2MYK15100
15
16
18
20
24
25
28
30
32
36
40
48
50
56
60
64
70
72
80
100
12
16
18
20
22
25
30
32
36
40
40
50
50
50
50
60
60
25.5
27
30
33
39
40.5
45
48
51
57
63
75
78
87
93
99
108
111
123
153
22.5
24
27
30
36
37.5
42
45
48
54
60
72
75
84
90
96
105
108
120
150
A 1C22MYK15028A
A 1C22MYK15030A
A 1C22MYK15032A
A 1C22MYK15040A
A 1C22MYK15048A
A 1C22MYK15050A
A 1C22MYK15056A
A 1C22MYK15060A
A 1C22MYK15064A
A 1C22MYK15070A
A 1C22MYK15072A
A 1C22MYK15100A
t
w
D
P.D.
No.
of
Teeth
Catalog Number
D1
Hub
Dia.
S
Face
Width
d*
Bore
H7
28
30
32
40
48
50
56
60
64
70
72
100
42
45
48
60
72
75
84
90
96
105
108
150
45
48
51
63
75
78
87
93
99
108
111
153
12
12
10
10
10
10
10
5
2.3
2.8
*Bore Tolerance:
8 & 10 mm + 0.015
12, 14, 16 & 18 mm + 0.018
20 mm + 0.021
MATERIAL: Steel
FIG. 2 WITH KEYWAY
FIG. 1 WITHOUT KEYWAY
S
Face
Width
P.D.
D
No.
of
Teeth
d*
Bore
H7
D1
Hub
Dia.
12
12
10
10
12
10
10
6
2.3
6
5
6
5
6
2.8
2.3
2.8
2.3
2.8
16
32
5
P.D.
S
D
10
d
D1
w
t
P
.D.
S
D
10
d
D1
KEYWAY
PROFILE
Fig. 1
Fig. 2