149
D
P.D.
Catalog Number
No.
of
Teeth
2024 Aluminum*
Anodized
303 Stainless Steel
5 mm FACE
20° PRESSURE ANGLE
5 mm BORE
ISO CLASS 7
S10T10M015S0505
S10T10M016S0505
S10T10M018S0505
S10T10M020S0505
S10T10M022S0505
S10T10M024S0505
S10T10M030S0505
S10T10M036S0505
S10T10M042S0505
S10T10M048S0505
S10T10M054S0505
S10T10M060S0505
S10T10M072S0505
S10T10M084S0505
S10T10M096S0505
S10T10M015A0505
S10T10M016A0505
S10T10M018A0505
S10T10M020A0505
S10T10M022A0505
S10T10M024A0505
S10T10M030A0505
S10T10M036A0505
S10T10M042A0505
S10T10M048A0505
S10T10M054A0505
S10T10M060A0505
S10T10M072A0505
S10T10M084A0505
S10T10M096A0505
15
16
18
20
22
24
30
36
42
48
54
60
72
84
96
15
16
18
20
22
24
30
36
42
48
54
60
72
84
96
17
18
20
22
24
26
32
38
44
50
56
62
74
86
98
You can obtain additional literature by viewing our home page on the INTERNET?
http://www.sdp-si.com
Did You Know?
* T4 or T351 Aluminum Alloy, anodized before cutting.
Available as special order: Number of teeth not listed, different bore size and/or material,
passivation for stainless steel.
Spur Gears - Module 1
Precision
Component
D
P.D.
5
12
SUB DRILL
Ø5 H7
(+ 0.012)
M2
SET SCREW
(SUPPLIED)
Ø10