147
Hubless Spur Gears - Module 0.8
Precision
Component
Ø10 H7
(+0.015)
P
.D.
D
5
5 mm FACE
20° PRESSURE ANGLE
10 mm BORE
ISO CLASS 7
D
P.D.
Catalog Number
No.
of
Teeth
2024 Aluminum*
Anodized
303 Stainless Steel
*
T4 or T351 Aluminum Alloy, anodized before cutting.
Available as special order: Number of teeth not listed, different bore size and/or material,
passivation for stainless steel.
S12N08M020S0510
S12N08M024S0510
S12N08M025S0510
S12N08M028S0510
S12N08M032S0510
S12N08M036S0510
S12N08M040S0510
S12N08M048S0510
S12N08M050S0510
S12N08M054S0510
S12N08M056S0510
S12N08M060S0510
S12N08M064S0510
S12N08M065S0510
S12N08M070S0510
S12N08M072S0510
S12N08M075S0510
S12N08M080S0510
S12N08M084S0510
S12N08M085S0510
S12N08M090S0510
S12N08M096S0510
S12N08M100S0510
S12N08M108S0510
S12N08M110S0510
S12N08M115S0510
S12N08M120S0510
S12N08M126S0510
S12N08M128S0510
S12N08M132S0510
20
24
25
28
32
36
40
48
50
54
56
60
64
65
70
72
75
80
84
85
90
96
100
108
110
115
120
126
128
132
16
19.2
20
22.4
25.6
28.8
32
38.4
40
43.2
44.8
48
51.2
52
56
57.6
60
64
67.2
68
72
76.8
80
86.4
88
92
96
100.8
102.4
105.6
17.6
20.8
21.6
24
27.2
30.4
33.6
40
41.6
44.8
46.4
49.6
52.8
53.6
57.6
59.2
61.6
65.6
68.8
69.6
73.6
78.4
81.6
88
89.6
93.6
97.6
102.4
104
107.2
S12N08M020A0510
S12N08M024A0510
S12N08M025A0510
S12N08M028A0510
S12N08M032A0510
S12N08M036A0510
S12N08M040A0510
S12N08M048A0510
S12N08M050A0510
S12N08M054A0510
S12N08M056A0510
S12N08M060A0510
S12N08M064A0510
S12N08M065A0510
S12N08M070A0510
S12N08M072A0510
S12N08M075A0510
S12N08M080A0510
S12N08M084A0510
S12N08M085A0510
S12N08M090A0510
S12N08M096A0510
S12N08M100A0510
S12N08M108A0510
S12N08M110A0510
S12N08M115A0510
S12N08M120A0510
S12N08M126A0510
S12N08M128A0510
S12N08M132A0510