138
Spur Gears - Module 0.75
ISO CLASS 8
20° PRESSURE ANGLE
3 mm FACE WIDTH
16
18
20
24
25
26
28
30
32
35
36
40
42
45
48
50
56
60
64
65
66
70
72
75
80
90
100
120
No.
of
Teeth
d*
Bore
H8
D
P.D.
Fig.
No.
Catalog Number
1
2
12
13.5
15
18
18.8
19.5
21
22.5
24
26.3
27
30
31.5
33.8
36
37.5
42
45
48
48.8
49.5
52.5
54
56.3
60
67.5
75
90
13.5
15
16.5
19.5
20.3
21
22.5
24
25.5
27.8
28.5
31.5
33
35.3
37.5
39
43.5
46.5
49.5
50.3
51
54
55.5
57.8
61.5
69
76.5
91.5
Set
Screw
MATERIAL: Brass
D1
Hub
Dia.
A 1B 2MYKH7016
A 1B 2MYKH7018
A 1B 2MYKH7020
A 1B 2MYKH7024
A 1B 2MYKH7025
A 1B 2MYKH7026
A 1B 2MYKH7028
A 1B 2MYKH7030
A 1B 2MYKH7032
A 1B 2MYKH7035
A 1B 2MYKH7036
A 1B 2MYKH7040
A 1B 2MYKH7042
A 1B 2MYKH7045
A 1B 2MYKH7048
A 1B 2MYKH7050
A 1B 2MYKH7056
A 1B 2MYKH7060
A 1B 2MYKH7064
A 1B 2MYKH7065
A 1B 2MYKH7066
A 1B 2MYKH7070
A 1B 2MYKH7072
A 1B 2MYKH7075
A 1B 2MYKH7080
A 1B 2MYKH7090
A 1B 2MYKH7100
A 1B 2MYKH7120
*Gears with 5 & 6 mm bore have a tolerance of + 0.018
See also "Pinions - Module 0.15 to 0.8".
5
5
6
6
6
6
6
6
6
6
6
10
11
12
14
14
15
15
18
18
20
20
20
20
20
20
M3
M3
M4
M4
M4
M4
M4
M4
M4
M4
M4
D
P.D.
7
7
3.5
D
P.D.
3
d
D1
SET
SCREW
3
d
D1
SET
SCREW
3.5
0.5
Fig. 1
Fig. 2