Gear Product Finder
MATERIAL:  Brass Priced  per  Meter Pinion Wire - Module 0.4, 0.5 & 0.8 20° PRESSURE ANGLE *To be discontinued when present stock is depleted. 0.4 A  1B  9MY04008 A  1B  9MY04012 A  1B  9MY04014 A  1B  9MY04016 A  1B  9MY04018 A  1B  9MY04024 P.D. O.D. Module Catalog Number Maximum Length Available No. of Teeth   8 12 14 16 18 24   3.2   4.8   5.6   6.4   7.2   9.6   4   5.6   6.4   7.2   8 10.4 2.5 0.8   6   8 16   4.8   6.4 12.8   6.4   8 14.4 2.5 2.5 1.2 A  1B  9MY05008 A  1B  9MY05009 A  1B  9MY05010 A  1B  9MY05011 A  1B  9MY05012 A  1B  9MY05014 A  1B  9MY05016 A  1B  9MY05018 A  1B  9MY05024 A  1B  9MY05028 0.5   8   9 10 11 12 14 16 18 24 28   4   4.5   5   5.5   6   7   8   9 12 14   5   5.5   6   6.5   7   8   9 10 13 15         3         3         3 1.2 1.5 1.5 A  1B  9MY08006 A  1B  9MY08008 A  1B  9MY08016 * * 1.2 1-24  REV:  10-11-05  JC