123
D1
D
19
L
P.D.
Catalog Number
Module
MATERIAL: Steel
0.8
9.6
11.2
12.8
14.4
19.2
24
25.6
28.8
32
36
40
48
51.2
60
64
72
14
16
20
24
28
30
32
36
40
45
48
50
60
64
72
11.2
12.8
14.4
16
20.8
25.6
27.2
30.4
33.6
37.6
41.6
49.6
52.8
61.6
65.6
73.6
16
18
22
26
30
32
34
38
42
47
50
52
62
66
74
A 1C29MY08012
A 1C29MY08014
A 1C29MY08016
A 1C29MY08018
A 1C29MY08024
A 1C29MY08030
A 1C29MY08032
A 1C29MY08036
A 1C29MY08040
A 1C29MY08045
A 1C29MY08050
A 1C29MY08060
A 1C29MY08064
A 1C29MY08075
A 1C29MY08080
A 1C29MY08090
A 1C29MY10014
A 1C29MY10016
A 1C29MY10020
A 1C29MY10024
A 1C29MY10028
A 1C29MY10030
A 1C29MY10032
A 1C29MY10036
A 1C29MY10040
A 1C29MY10045
A 1C29MY10048
A 1C29MY10050
A 1C29MY10060
A 1C29MY10064
A 1C29MY10072
1.0
12
14
16
18
24
30
32
36
40
45
50
60
64
75
80
90
14
16
20
24
28
30
32
36
40
45
48
50
60
64
72
Spur Gear Stock - Module 0.8 & 1.0
L
Minimum
Usable
Length
D1
Shank
Diameter
D
P.D.
No.
of
Teeth
6
6
6
12
12
12
12
16
16
16
6
12
12
12
16
80
80
150
150
150
200
200
80
80
150
150
150
150
200
200
200
20° PRESSURE ANGLE