121
Pinion Shafts
UNDERSIZED DIAMETER
20° PRESSURE ANGLE
HUBLESS
Pinions - Module 0.8
4 mm FACE WIDTH
D1
L
D
0.25
PINIONS SHOWN ABOVE
MAY BE USED WITH
THESE SHAFTS
5
FINE
KNURL
STRAIGHTNESS: 0.0003 mm/mm
0.4 x 45°
CHAMFER
(TYP)
d
D P.D.
4
6
8
10
12
14
16
18
P.D.
3
2
MATERIAL: Brass
D
Catalog Number
d
Bore
+0.025
A 1B 1MY08006
A 1B 1MY08008
A 1B 1MY08010
A 1B 1MY08012
A 1B 1MY08014
A 1B 1MY08016
A 1B 1MY08018
6.4
8
9.6
11.2
12.8
14.4
16
4.8
6.4
8
9.6
11.2
12.8
14.4
No.
of
Teeth
MATERIAL: 303 Stainless Steel
2
3
5
6
50
75
Discounts available for large quantity orders.
D
Dia.
+0.025
D1
Dia.
-0.004
-0.012
L
Length
± 0.25
Catalog Number
A 7X 1MP0550B
A 7X 1MP0675