120
20° PRESSURE ANGLE
HUBLESS
Pinions - Module 0.5
4 mm FACE WIDTH
D1
L
D
0.25
PINIONS SHOWN ABOVE
MAY BE USED WITH
THESE SHAFTS
5
FINE
KNURL
STRAIGHTNESS: 0.0003 mm/mm
0.4 x 45°
CHAMFER
(TYP)
d
D P.D.
4
Pinion Shafts
P.D.
MATERIAL: Brass
1.5
D
d
Bore
+0.025
Catalog Number
A 1B 1MY05006
A 1B 1MY05008
A 1B 1MY05010
A 1B 1MY05012
A 1B 1MY05014
A 1B 1MY05016
A 1B 1MY05018
6
8
10
12
14
16
18
3
4
5
6
7
8
9
4
5
6
7
8
9
10
2
3
No.
of
Teeth
UNDERSIZED DIAMETER
L
Length
± 0.25
MATERIAL: 303 Stainless Steel
D1
Dia.
-0.004
-0.012
Discounts available for large quantity orders.
5
50
6
75
1.5
Catalog Number
D
Dia.
+0.025
A 7X 1MP0550A
A 7X 1MP0550B
A 7X 1MP0675
2
3