119
D1
L
D
0.25
PINIONS SHOWN ABOVE
MAY BE USED WITH
THESE SHAFTS
5
FINE
KNURL
STRAIGHTNESS: 0.0003 mm/mm
0.4 x 45°
CHAMFER
(TYP)
Pinion Shafts
Pinions - Module 0.4
L
Length
± 0.25
MATERIAL: 303 Stainless Steel
D1
Dia.
-0.004
-0.012
Discounts available for large quantity orders.
5
50
6
75
1.5
Catalog Number
D
Dia.
+0.025
A 7X 1MP0550A
A 7X 1MP0550B
A 7X 1MP0675
2
3
20° PRESSURE ANGLE
HUBLESS
4 mm FACE WIDTH
d
D P.D.
4
D
MATERIAL: Brass
8
10
12
14
16
18
24
No.
of
Teeth
P.D.
d
Bore
+0.025
1.5
2
3
Catalog Number
A 1B 1MY04008
A 1B 1MY04010
A 1B 1MY04012
A 1B 1MY04014
A 1B 1MY04016
A 1B 1MY04018
A 1B 1MY04024
3.2
4
4.8
5.6
6.4
7.2
9.6
4
4.8
5.6
6.4
7.2
8
10.4
3
UNDERSIZED DIAMETER