NEW SIZES
20° PRESSURE
Pinions - Module 0.15, 0.2, 0.25, 0.4, 0.5, 0.6 & 1
Catalog Number
MATERIAL: Steel, Brass§
A
l
D1
Shaft
Dia.
h8
**
L
Length
d
Bore
S
Face
Width
D
P.D.
No.
of
Teeth
2.595
2.852
3.75
4.4
5.25
3.75
4.4
5.25
5.68
7.2
8.4
11.9
15.5
10.64
12.66
14
16
17
18
20
T
Set
Screw
Fig.
No.
A 1B 8MYS01515
A 1B 8MYS02012
A 1C 8MYSH2013A
A 1C 8MYSH2016A
A 1C 8MYSH2019A
A 1C 8MYSH2013
A 1C 8MYSH2016
A 1C 8MYSH2019
A 1C 8MYS04012
A 1C 8MYS05012
A 1C 8MYS06012
A 1C 8MYS06018
A 1C 8MYS06024
A 1C 8MYK10008
A 1C 8MYK10010
A 1C 8MYK10012
A 1C 8MYK10014
A 1C 8MYK10015
A 1C 8MYK10016
A 1C 8MYK10018
3
1
2
60
30
30
Module
6
8
32
18
18
5
5
4
M4
M5
M5
M5
M4
15
12
13
16
19
13
16
19
12
12
18
24
8
10
12
14
15
16
18
0.15
0.2
0.25
0.4
0.5
0.6
1
2.295
2.452
3.25
3.9
4.75
3.25
3.9
4.75
4.88
6.2
7.2
10.7
14.3
8
10
12
14
15
16
18
1.5
2
3
4
4
6
8
*
*
*
*
¶
1.7
4
2.5
4
12
*
To obtain additional tooth strength, these pinions are produced
by shifting the tooth profile which results in a long
The center distance for these pinions has to be increased.
Therefore, please consult our Engineering Department.
Suitable for use with speed reducers.
**
Bore Tolerance:
6 mm + 0.018
8 mm + 0.022
Bore Tolerance:
1.5 & 2 mm - 0.
3 mm - 0.014,
4 mm - 0.02,
Shaft Tolerance:
6 mm - 0.018
8 mm - 0.022
Bore Tolerance:
4 mm - 0.015, -
P.D.
D
d
d
l
S
A
L
T
S
P.D.
D
S
L
16
l
D1 (TYP.)
P.D.
D
Fig. 1
Fig. 2
Fig. 3
¶
¶
§
§
1-18 Rev: 11-2-06 SS