116
40
50
60
100
125
150
MATERIALS: AISI 4135 Steel, Tooth Surface
Induction Hardened To HRC 50...55
Rack
Travel
per
Rotation
Catalog Number
Circular
Pitch
P.D.
D
S10CCPM20P20050G
S10CCPM20P25060G
S10CCPM20P30060G
S10CCPM50P20100G
S10CCPM50P25100G
S10CCPM50P30100G
20
25
30
20
25
30
12.73
15.92
19.1
31.83
39.79
47.75
14.01
17.19
20.37
35.01
42.97
50.93
5
6
6
10
10
12
15
25
30
40
8
15
7
10
2
(Mod. 0.636)
5
(Mod. 1.591)
* Bore Tolerance: 5 & 6 mm +0.012
10 mm +0.015
See index for ground circular pitch racks.
No.
of
Teeth
S
Face
Width
D1
Hub
Dia.
l
Hub
Proj.
d*
Bore
H7
Ground Spur Gears CP 2 & 5
Did You Know?
That SDP /SIs computer system was designed with customer service in
mind? It provides instantaneous information on:
Availability of inventory
Status of customer orders
Quantity pricing
Allocation of materials
Status of production releases
ISO CLASS 5
8 & 15 mm FACE
20° PRESSURE ANGLE
P.D.
S
l
D
TG
G
d
G
D1
Precision
Component