115
D1
P.D.
30
20
50
D
TG
G
d
G
Ground Spur Gears - Module 3
20° PRESSURE ANGLE
30 mm FACE
ISO CLASS 5
48
51
54
60
66
78
81
90
96
102
114
126
141
150
156
174
186
198
222
231
246
42
45
48
54
60
72
75
84
90
96
108
120
135
144
150
168
180
192
216
225
240
14
15
16
18
20
24
25
28
30
32
36
40
45
48
50
56
60
64
72
75
80
D
P.D.
d*
Bore
H7
S10S30M014P3015G
S10S30M015P3015G
S10S30M016P3015G
S10S30M018P3020G
S10S30M020P3020G
S10S30M024P3020G
S10S30M025P3020G
S10S30M028P3025G
S10S30M030P3025G
S10S30M032P3025G
S10S30M036P3030G
S10S30M040P3030G
S10S30M045P3030G
S10S30M048P3030G
S10S30M050P3030G
S10S30M056P3035G
S10S30M060P3035G
S10S30M064P3040G
S10S30M072P3040G
S10S30M075P3040G
S10S30M080P3040G
20
35
40
15
25
30
MATERIAL: AISI 4135 Steel, Tooth Surface
Induction Hardened To HRC 50...55
*Bore Tolerance:
15 mm + 0.018
20, 25 &30 mm + 0.021
35 &40 mm + 0.025
No.
of
Teeth
Catalog Number
D1
Hub
Dia.
34
60
80
90
100
100
100
36
45
50
70
90
Precision
Component