114
Ground Spur Gears - Module 2.5
P.D.
25
20
45
D
TG
G
d
G
D1
20° PRESSURE ANGLE
25 mm FACE
ISO CLASS 5
S10S25M014P2515G
S10S25M015P2515G
S10S25M016P2515G
S10S25M018P2520G
S10S25M020P2520G
S10S25M024P2520G
S10S25M025P2520G
S10S25M028P2520G
S10S25M030P2520G
S10S25M032P2520G
S10S25M036P2525G
S10S25M040P2525G
S10S25M045P2525G
S10S25M048P2525G
S10S25M050P2530G
S10S25M056P2530G
S10S25M060P2530G
S10S25M064P2530G
S10S25M072P2530G
S10S25M075P2530G
S10S25M080P2530G
MATERIAL: AISI 4135 Steel, Tooth Surface
Induction Hardened To HRC 50...55
25
28
60
90
38
50
70
80
40
42.5
45
50
55
65
67.5
75
80
85
95
105
117.5
125
130
145
155
165
185
192.5
205
35
37.5
40
45
50
60
62.5
70
75
80
90
100
112.5
120
125
140
150
160
180
187.5
200
14
15
16
18
20
24
25
28
30
32
36
40
45
48
50
56
60
64
72
75
80
15
20
30
D1
Hub
Dia.
D
P.D.
Catalog Number
No.
of
Teeth
*Bore Tolerance:
15 mm + 0.018
20, 25 & 30 mm + 0.021
d*
Bore
H7
Precision
Component