Precision
Component
No.
of
Teeth
D1
Hub
Dia.
d*
Bore
H7
S10S10M045P1012G
S10S10M048P1012G
S10S10M050P1012G
S10S10M050P1016G
S10S10M054P1012G
S10S10M056P1012G
S10S10M060P1012G
S10S10M060P1018G
S10S10M064P1012G
S10S10M070P1012G
S10S10M072P1012G
S10S10M075P1012G
S10S10M080P1015G
S10S10M080P1020G
S10S10M090P1015G
S10S10M096P1015G
S10S10M100P1015G
S10S10M100P1020G
S10S10M108P1015G
S10S10M112P1015G
S10S10M120P1015G
45
48
50
54
56
47
50
52
56
58
*Bore Tolerance: 12, 15, 16 & 18 mm + 0.018
20 mm + 0.021
MATERIAL: AISI 4135 Steel, Tooth Surface
Induction Hardened To HRC 50...55
P.D.
D
Catalog Number
Ground Spur Gears - Module 1
20° PRESSURE ANGLE
10 mm FACE
ISO CLASS 5
10
10
D1
P.D.
D
20
TG
G
d
G
12
35
40
45
50
108
112
120
108
112
120
100
90
96
80
72
75
64
70
90
96
80
100
45
48
50
54
56
64
70
72
75
110
114
122
102
92
98
74
77
82
66
72
18
15
20
12
12
12
12
12
15
20
15
15
35
35
40
45
50
50
60
60
62
16
1-11 Rev 5-19-06 SS