Precision
Component
Fig. 2
Fig. 3
Fig. 1
10
10
D1
P.D.
D
D1
P.D.
10
P.D.
D
D1
G
TG
G
60
25
G
20
D
TG
G
10
d
G
20
TG
G
A
T
SET
SCREW
SUB DRILL
d
G
D1
10
Ground Spur Gears - Module 1
20° PRESSURE ANGLE
10 mm FACE
ISO CLASS 5
No.
of
Teeth
S15S10M014P1000G
S15S10M015P1000G
S15S10M016P1000G
S15S10M018P1000G
S10S10M018P1008G
S10S10M020P1008G
S10S10M020T1008G
S10S10M020T1010G
S10S10M024P1008G
S10S10M025P1008G
S10S10M028P1008G
S10S10M030P1010G
S10S10M030T1010G
S10S10M030T1012G
S10S10M032P1010G
S10S10M035P1010G
S10S10M036P1010G
S10S10M040P1010G
S10S10M040P1012G
1
1
2
2
3
3
2
2
3
3
2
2
14
15
16
20
24
25
28
30
32
35
36
18
14
15
16
20
24
25
28
30
32
35
36
18
16
17
18
22
26
27
30
32
34
37
38
20
8
8
8
10
8
10
10
12
10
10
12
T
Set
Screw
A
D1
Hub
Dia.
d*
Bore
H7
D
P.D.
Fig.
No.
55
55
M4
M4
M4
M4
Catalog Number
*Bore Tolerance: 8 &10 mm + 0.015
12 mm + 0.018
MATERIAL: AISI 4135 Steel, Tooth Surface
Induction Hardened To HRC 50...55
Fig. 1
Fig. 2
Fig. 3
Shaft Tolerance: 8 & 10mm - 0.015
40
40
42
26
Continued on the next page
8 (h7)
10 (h7)
10 (h7)
10 (h7)
15
16
20
26
26
1-10 Rev 5-19-06 SS